TLK300-120MMX134MM-TLK ELEM-MCT4462LBFT
10432441
MFG #: Tollok
$0.00
/
- External Diameter (mm): 134 mm
- Internal Diameter (mm): 120 mm
- Height: 5.30
- Length: 0.90
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.30
Tollok T300120X134 Medium-Low Torque Locking Device with an external diameter of 134-millimeters and an internal diameter of 120-millimeters.