TLK300-240MMX267MM-TLK ELEM-MCT37616LBFT
10432446
MFG #: Tollok
$0.00
/
- External Diameter (mm): 267 mm
- Internal Diameter (mm): 240 mm
- Contact Length [L1] (mm): 39.5 mm
- Height: 10.60
- Length: 1.70
- Net Weight: 7.00
- Total Length Including Screws [B] (mm): 43 mm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.60
Tollok T300240X267 Medium-Low Torque Locking Device with an external diameter of 267-millimeters and an internal diameter of 240-millimeters.