TLK300-180MMX201MM-TLK ELEM-MCT15710LBFT
10432603
MFG #: Tollok
$0.00
/
- External Diameter (mm): 201 mm
- Internal Diameter (mm): 180 mm
- Height: 8.00
- Length: 1.40
- Net Weight: 3.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Tollok T300180X201 Medium-Low Torque Locking Device with an external diameter of 201-millimeters and an internal diameter of 180-millimeters.