TLK300-170MMX191MM-TLK ELEM-MCT14382LBFT
10432993
MFG #: Tollok
$0.00
/
- External Diameter (mm): 191 mm
- Internal Diameter (mm): 170 mm
- Height: 7.60
- Length: 1.30
- Net Weight: 3.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.60
Tollok T300170X191 Medium-Low Torque Locking Device with an external diameter of 191-millimeters and an internal diameter of 170-millimeters.