TLK300-250MMX280MM-TLK ELEM-MCT38353LBFT
10433130
MFG #: Tollok
$0.00
/
- External Diameter (mm): 280 mm
- Internal Diameter (mm): 250 mm
- Height: 11.10
- Length: 2.00
- Net Weight: 11.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.10
Tollok T300250X280 Medium-Low Torque Locking Device with an external diameter of 280-millimeters and an internal diameter of 250-millimeters.