TLK300-17MMX21MM-TLK ELEM-MCT22LBFT
10433191
MFG #: Tollok
$0.00
/
- External Diameter (mm): 21 mm
- Internal Diameter (mm): 17 mm
- Height: 0.90
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.90
Tollok T300017X021 Medium-Low Torque Locking Device with an external diameter of 21-millimeters and an internal diameter of 17-millimeters.