TLK300-140MMX158MM-TLK ELEM-MCT8113LBFT
10433228
MFG #: Tollok
$0.00
/
- External Diameter (mm): 158 mm
- Internal Diameter (mm): 140 mm
- Height: 6.30
- Length: 1.20
- Net Weight: 3.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.30
Tollok T300140X158 Medium-Low Torque Locking Device with an external diameter of 158-millimeters and an internal diameter of 140-millimeters.