TLK300-280MMX313MM-TLK ELEM-MCT53473LBFT
10433338
MFG #: Tollok
$0.00
/
- External Diameter (mm): 313 mm
- Internal Diameter (mm): 280 mm
- Contact Length [L1] (mm): 49 mm
- Height: 12.40
- Length: 2.10
- Net Weight: 14.00
- Total Length Including Screws [B] (mm): 53 mm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.40
Tollok T300280X313 Medium-Low Torque Locking Device with an external diameter of 313-millimeters and an internal diameter of 280-millimeters.