TLK134-50MMX80MM-MCT1350LBFT-B7XM8
10432068
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 74 kN
- Height: 2.60
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1840 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T134050X080 Medium Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 50-millimeters.