TLK400-200MMX260MM-MCT100928LBFT-B16XM16
10432055
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 200 mm
- Axial Force (kN): 1368 kN
- Height: 10.30
- Length: 6.40
- Net Weight: 49.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 136840 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T400200X260 Very-High Torque Locking Device with an external diameter of 260-millimeters and an internal diameter of 200-millimeters.