TLK400-65MMX95MM-MCT4625LBFT-B10XM8
10432311
MFG #: Tollok
$0.00
/
- External Diameter (mm): 95 mm
- Internal Diameter (mm): 65 mm
- Axial Force (kN): 190 kN
- Height: 3.80
- Length: 2.90
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 6270 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T400065X095 Very-High Torque Locking Device with an external diameter of 95-millimeters and an internal diameter of 65-millimeters.