TLK400-75MMX115MM-MCT8511LBFT-B10XM10
10433197
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 305 kN
- Height: 4.60
- Length: 3.50
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 11540 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T400075X115 Very-High Torque Locking Device with an external diameter of 115-millimeters and an internal diameter of 75-millimeters.