TLK401-300MMX375MM-MT134236LBFT-B24XM16T
10432056
MFG #: Tollok
$0.00
/
- External Diameter (mm): 375 mm
- Internal Diameter (mm): 300 mm
- Axial Force (kN): 2050 kN
- Height: 14.80
- Length: 5.90
- Net Weight: 67.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 306650 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.80
Tollok T401300X375 Very-High Torque Locking Device with an external diameter of 375-millimeters and an internal diameter of 300-millimeters.