TLK401-110MMX155MM-MCT7376LBFT-B10XM10
10432233
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 307 kN
- Height: 6.20
- Length: 3.20
- Net Weight: 110.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 16900 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T401110X155 Very-High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.