TLK401-240MMX305MM-MT58120LBFT-B18XM14T1
10432281
MFG #: Tollok
$0.00
/
- External Diameter (mm): 305 mm
- Internal Diameter (mm): 240 mm
- Axial Force (kN): 1100 kN
- Height: 12.10
- Length: 4.90
- Net Weight: 47.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 132830 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.10
Tollok T401240X305 Very-High Torque Locking Device with an external diameter of 305-millimeters and an internal diameter of 240-millimeters.