TLK401-100MMX145MM-MCT6712LBFT-B10XM10
10432540
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 307 kN
- Height: 5.80
- Length: 3.20
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 15380 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T401100X145 Very-High Torque Locking Device with an external diameter of 145-millimeters and an internal diameter of 100-millimeters.