TLK401-160MMX210MM-MCT21979LBFT-B14XM12
10432898
MFG #: Tollok
$0.00
/
- External Diameter (mm): 210 mm
- Internal Diameter (mm): 160 mm
- Axial Force (kN): 626 kN
- Height: 8.30
- Length: 3.70
- Net Weight: 15.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 50180 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.30
Tollok T401160X210 Very-High Torque Locking Device with an external diameter of 210-millimeters and an internal diameter of 160-millimeters.