TLK401-70MMX110MM-MCT3762LBFT-B8XM10
10432973
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 245 kN
- Height: 4.40
- Length: 2.70
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 8620 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T401070X110 Very-High Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.