TLK401-260MMX325MM-MT69994LBFT-B20XM14T1
10433101
MFG #: Tollok
$0.00
/
- External Diameter (mm): 325 mm
- Internal Diameter (mm): 260 mm
- Axial Force (kN): 1230 kN
- Height: 12.80
- Length: 4.90
- Net Weight: 51.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 159970 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.80
Tollok T401260X325 Very-High Torque Locking Device with an external diameter of 325-millimeters and an internal diameter of 260-millimeters.