TLK401-120MMX165MM-MCT9662LBFT-B12XM10
10433274
MFG #: Tollok
$0.00
/
- External Diameter (mm): 165 mm
- Internal Diameter (mm): 120 mm
- Axial Force (kN): 365 kN
- Height: 6.50
- Length: 3.20
- Net Weight: 11.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 22150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T401120X165 Very-High Torque Locking Device with an external diameter of 165-millimeters and an internal diameter of 120-millimeters.