TLK401-220MMX285MM-MT41451LBFT-B14XM14T1
10433339
MFG #: Tollok
$0.00
/
- External Diameter (mm): 285 mm
- Internal Diameter (mm): 220 mm
- Axial Force (kN): 861 kN
- Height: 11.90
- Length: 4.90
- Net Weight: 43.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 94730 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.90
Tollok T401220X285 Very-High Torque Locking Device with an external diameter of 285-millimeters and an internal diameter of 220-millimeters.