TLK401-200MMX260MM-MCT35329LBFT-B18XM12
10433341
MFG #: Tollok
$0.00
/
- External Diameter (mm): 260 mm
- Internal Diameter (mm): 200 mm
- Axial Force (kN): 806 kN
- Height: 10.30
- Length: 4.50
- Net Weight: 34.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 80660 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T401200X260 Very-High Torque Locking Device with an external diameter of 260-millimeters and an internal diameter of 200-millimeters.