TLK450-41/2INX6.496IN-MT27799LBT-B14XM12
10432032
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.496 in
- Internal Diameter (in): 4.5 in
- Axial Force (Lbf): 151287 lbs
- Height: 6.50
- Length: 4.50
- Net Weight: 16.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 27799 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T450P040102 Very-High Torque Locking Device with an external diameter of 6.496-inches and an internal diameter of 4.5-inches.