TLK450-80MMX120MM-MCT11653LBFT-B12XM10
10432049
MFG #: Tollok
$0.00
/
- External Diameter (mm): 120 mm
- Internal Diameter (mm): 80 mm
- Axial Force (kN): 396 kN
- Height: 4.80
- Length: 3.50
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 15800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T450080X120 Very-High Torque Locking Device with an external diameter of 120-millimeters and an internal diameter of 80-millimeters.