TLK450-400MMX495MM-MCT682981LBFT-B26XM22
10432076
MFG #: Tollok
$0.00
/
- External Diameter (mm): 495 mm
- Internal Diameter (mm): 400 mm
- Axial Force (kN): 4631 kN
- Height: 19.50
- Length: 8.90
- Net Weight: 216.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 926000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.50
Tollok T450400X495 Very-High Torque Locking Device with an external diameter of 495-millimeters and an internal diameter of 400-millimeters.