TLK450-220MMX285MM-MCT148618LBFT-B20XM16
10432095
MFG #: Tollok
$0.00
/
- External Diameter (mm): 285 mm
- Internal Diameter (mm): 220 mm
- Axial Force (kN): 1833 kN
- Height: 11.30
- Length: 6.40
- Net Weight: 55.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 201500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.30
Tollok T450220X285 Very-High Torque Locking Device with an external diameter of 285-millimeters and an internal diameter of 220-millimeters.