TLK450-95MMX135MM-MCT13866LBFT-B12XM10
10432239
MFG #: Tollok
$0.00
/
- External Diameter (mm): 135 mm
- Internal Diameter (mm): 95 mm
- Axial Force (kN): 396 kN
- Height: 5.40
- Length: 3.50
- Net Weight: 11.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 18800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T450095X135 Very-High Torque Locking Device with an external diameter of 135-millimeters and an internal diameter of 95-millimeters.