TLK450-190MMX250MM-MCT102521LBFT-B16XM16
10432293
MFG #: Tollok
$0.00
/
- External Diameter (mm): 250 mm
- Internal Diameter (mm): 190 mm
- Axial Force (kN): 1466 kN
- Height: 9.90
- Length: 6.40
- Net Weight: 47.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 139000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T450190X250 Very-High Torque Locking Device with an external diameter of 250-millimeters and an internal diameter of 190-millimeters.