TLK450-13/16INX2.165IN-MCT981LBFT-B8XM6
10432433
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.165 in
- Internal Diameter (in): 1.1875 in
- Axial Force (Lbf): 20239 lbs
- Height: 2.20
- Length: 2.10
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 981 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T450P010316 Very-High Torque Locking Device with an external diameter of 2.165-inches and an internal diameter of 1.1875-inches.