TLK450-73/4INX10.2IN-MT104341LBFT-B16XM1
10432449
MFG #: Tollok
$0.00
/
- External Diameter (in): 10.236 in
- Internal Diameter (in): 7.75 in
- Axial Force (Lbf): 329715 lbs
- Height: 10.30
- Length: 6.40
- Net Weight: 49.00
- Screws Tightening Torque (Lb/ft): 262 lb/ft
- Torque (Lb/ft): 104341 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T450P070304 Very-High Torque Locking Device with an external diameter of 10.236-inches and an internal diameter of 7.75-inches.