TLK450-61/2INX8.86IN-MT76572LBFT-B14XM16
10432477
MFG #: Tollok
$0.00
/
- External Diameter (in): 8.858 in
- Internal Diameter (in): 6.5 in
- Axial Force (Lbf): 288500 lbs
- Height: 8.90
- Length: 6.40
- Net Weight: 37.00
- Screws Tightening Torque (Lb/ft): 262 lb/ft
- Torque (Lb/ft): 76572 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T450P060102 Very-High Torque Locking Device with an external diameter of 8.858-inches and an internal diameter of 6.5-inches.