TLK450-27/8INX4.331IN-MT8713LBFT-B10XM10
10432495
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.331 in
- Internal Diameter (in): 2.875 in
- Axial Force (Lbf): 74219 lbs
- Height: 4.40
- Length: 3.50
- Net Weight: 7.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8713 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T450P020708 Very-High Torque Locking Device with an external diameter of 4.331-inches and an internal diameter of 2.875-inches.