TLK450-240MMX305MM-MCT178490LBFT-B22XM16
10432541
MFG #: Tollok
$0.00
/
- External Diameter (mm): 305 mm
- Internal Diameter (mm): 240 mm
- Axial Force (kN): 2017 kN
- Height: 12.10
- Length: 6.40
- Net Weight: 60.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 242000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.10
Tollok T450240X305 Very-High Torque Locking Device with an external diameter of 305-millimeters and an internal diameter of 240-millimeters.