TLK450-415/16INX7.087IN-MT35872LBFT-B12
10432573
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.087 in
- Internal Diameter (in): 4.9375 in
- Axial Force (Lbf): 177925 lbs
- Height: 7.10
- Length: 5.20
- Net Weight: 22.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 35872 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T450P041516 Very-High Torque Locking Device with an external diameter of 7.087-inches and an internal diameter of 4.9375-inches.