TLK450-53/4INX7.87IN-MT55700LBFT-B16XM14
10432689
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.874 in
- Internal Diameter (in): 5.75 in
- Axial Force (Lbf): 237234 lbs
- Height: 7.90
- Length: 5.20
- Net Weight: 24.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 55700 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T450P050304 Very-High Torque Locking Device with an external diameter of 7.874-inches and an internal diameter of 5.75-inches.