TLK450-50MMX80MM-MCT3061LBFT-B8XM8
10432719
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 166 kN
- Height: 3.20
- Length: 2.90
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 4150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T450050X080 Very-High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 50-millimeters.