TLK450-340MMX425MM-MCT430366LBFT-B24XM20
10432815
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 340 mm
- Axial Force (kN): 3434 kN
- Height: 16.80
- Length: 7.80
- Net Weight: 143.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 583500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.80
Tollok T450340X425 Very-High Torque Locking Device with an external diameter of 425-millimeters and an internal diameter of 340-millimeters.