TLK450-90MMX130MM-MCT13129LBFT-B12XM10
10432865
MFG #: Tollok
$0.00
/
- External Diameter (mm): 130 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 396 kN
- Height: 5.20
- Length: 3.50
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 17800 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T450090X130 Very-High Torque Locking Device with an external diameter of 130-millimeters and an internal diameter of 90-millimeters.