TLK450-48MMX80MM-MCT2950LBFT-B8XM8
10432867
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 166 kN
- Height: 3.20
- Length: 2.90
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 4000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T450048X080 Very-High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 48-millimeters.