TLK450-7INX9.252IN-MCT94244LBFT-B16XM16
10432914
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.252 in
- Internal Diameter (in): 7 in
- Axial Force (Lbf): 329715 lbs
- Height: 9.30
- Length: 6.40
- Net Weight: 41.00
- Screws Tightening Torque (Lb/ft): 262 lb/ft
- Torque (Lb/ft): 94244 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.30
Tollok T450P070000 Very-High Torque Locking Device with an external diameter of 9.252-inches and an internal diameter of 7-inches.