TLK450-60MMX90MM-MCT4573LBFT-B10XM8
10433024
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 207 kN
- Height: 3.60
- Length: 2.90
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 6200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T450060X090 Very-High Torque Locking Device with an external diameter of 90-millimeters and an internal diameter of 60-millimeters.