TLK450-6INX8.268IN-MCT58123LBFT-B16XM14
10433109
MFG #: Tollok
$0.00
/
- External Diameter (in): 8.268 in
- Internal Diameter (in): 6 in
- Axial Force (Lbf): 237234 lbs
- Height: 8.30
- Length: 5.20
- Net Weight: 25.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 58123 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.30
Tollok T450P060000 Very-High Torque Locking Device with an external diameter of 8.268-inches and an internal diameter of 6-inches.