TLK450-43/8INX6.102IN-MT23165LBT-B12XM12
10433117
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.375 in
- Axial Force (Lbf): 129674 lbs
- Height: 6.20
- Length: 4.50
- Net Weight: 14.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 23165 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T450P040308 Very-High Torque Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.375-inches.