TLK450-71/4INX9.843IN-MT97609LBT-B16XM16
10433128
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.843 in
- Internal Diameter (in): 7.25 in
- Axial Force (Lbf): 329715 lbs
- Height: 9.90
- Length: 6.40
- Net Weight: 47.00
- Screws Tightening Torque (Lb/ft): 262 lb/ft
- Torque (Lb/ft): 97609 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T450P070104 Very-High Torque Locking Device with an external diameter of 9.843-inches and an internal diameter of 7.25-inches.