TLK450-51/4INX7.480IN-MT44500LBT-B14XM14
10433206
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.48 in
- Internal Diameter (in): 5.25 in
- Axial Force (Lbf): 207579 lbs
- Height: 7.50
- Length: 5.20
- Net Weight: 22.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 44500 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Tollok T450P050104 Very-High Torque Locking Device with an external diameter of 7.48-inches and an internal diameter of 5.25-inches.