TLK450-380MMX475MM-MCT649053LBFT-B26XM22
10433214
MFG #: Tollok
$0.00
/
- External Diameter (mm): 475 mm
- Internal Diameter (mm): 380 mm
- Axial Force (kN): 4631 kN
- Height: 18.80
- Length: 8.90
- Net Weight: 205.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 880000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.80
Tollok T450380X475 Very-High Torque Locking Device with an external diameter of 475-millimeters and an internal diameter of 380-millimeters.