TLK450-110MMX155MM-MCT23381LBFT-B12XM12
10433272
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 576 kN
- Height: 6.20
- Length: 4.50
- Net Weight: 14.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 31700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T450110X155 Very-High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.