TLK450-21/2INX3.740IN-MCT4772LBFT-B10XM8
10433280
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.74 in
- Internal Diameter (in): 2.5 in
- Axial Force (Lbf): 46743 lbs
- Height: 3.80
- Length: 2.90
- Net Weight: 4.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 4772 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T450P020102 Very-High Torque Locking Device with an external diameter of 3.74-inches and an internal diameter of 2.5-inches.