TLK450-45MMX75MM-MCT2323LBFT-B8XM8
10433314
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 45 mm
- Axial Force (kN): 141 kN
- Height: 3.00
- Length: 2.90
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3150 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T450045X075 Very-High Torque Locking Device with an external diameter of 75-millimeters and an internal diameter of 45-millimeters.