TLK451-110MMX155MM-MCT14898LBFT-B10XM12
10432069
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 369 kN
- Height: 6.20
- Length: 3.30
- Net Weight: 110.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 20200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T451110X155 Very-High Torque Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.